4.14.6 UTMI DP/DM Pin Swapping Register This register can only be written if the WPEN bit is cleared in the Write Protection Mode register. Name: SFR_UTMISWAPOffset: 0x3CReset: 0x00000000Property: Read/WriteBit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 PORT2PORT1PORT0 Access R/WR/WR/W Reset 000 Bits 0, 1, 2 – PORTx Port x DP/DM Pin Swapping ValueNameDescription 0 NORMAL DP/DM normal pinout 1 SWAPPED DP/DM swapped pinout
Bit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 PORT2PORT1PORT0 Access R/WR/WR/W Reset 000
Bits 0, 1, 2 – PORTx Port x DP/DM Pin Swapping ValueNameDescription 0 NORMAL DP/DM normal pinout 1 SWAPPED DP/DM swapped pinout