4.14.3 OHCI Interrupt Status Register

This register can only be written if the WPEN bit is cleared in the Write Protection Mode register.

Name: SFR_OHCIISR
Offset: 0x14
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      RIS2RIS1RIS0 
Access RRR 
Reset 000 

Bits 0, 1, 2 – RISx OHCI Resume Interrupt Status Port x

ValueDescription
0 OHCI port resume is not detected.
1 OHCI port resume is detected.