4.14.15 PUF Restrict User Context 1 Write Ones Register
This register can only be written if the WPEN bit is cleared in the Write Protection Mode register.
CAUTION:
- This register only allows to write "ones". "Zeros" are forbidden. A chip reset is needed to clear this register.
- SFR_PUFRUCRx and SFR_PUFWORUCRx registers are connected to the same input by an OR gate.
| Name: | SFR_PUFWORUCR1 |
| Offset: | 0x218 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| RESTRICT_USER_CONTEXT_1_WO[31:24] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RESTRICT_USER_CONTEXT_1_WO[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RESTRICT_USER_CONTEXT_1_WO[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RESTRICT_USER_CONTEXT_1_WO[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |