These bits define the division ratio of the main
clock prescaler (2n) related to the
Backup clock domain. To ensure correct operation, frequencies must be selected so
that FCPU ≥ FBUP (i.e. BUPDIV ≥ CPUDIV). Also, frequencies must
never exceed the specified maximum frequency for each clock domain.
Refer to the Maximum Clock Frequencies in the Electrical Characterization section for
maximum frequencies in each performance level.
| Value | Name | Description |
|---|
| 0x01 |
DIV1 |
Divide by 1 |
| 0x02 |
DIV2 |
Divide by 2 |
| 0x04 |
DIV4 |
Divide by 4 |
| 0x08 |
DIV8 |
Divide by 8 |
| 0x10 |
DIV16 |
Divide by 16 |
| 0x20 |
DIV32 |
Divide by 32 |
| 0x40 |
DIV64 |
Divide by 64 |
| 0x80 |
DIV128 |
Divide by 128 |
| others |
- |
Reserved |