42.6.2.2 Blank
To blank the LCD panel, write a '1' to the Blank bit in the Control D register (CTRLD.BLANK). All LCD segments will be OFF at the beginning of next frame. The content of the display memory is not modified.
To output segment data normally, write a '0' to CTRLD.BLANK.