3.3.2 Host Mode
In Host mode, plug the ATA8510 Curiosity Board into a host MCU using the mikroBUS™ header with the control interface.
In this configuration, the host board supplies power to the ATA8510 Curiosity Board, and a USB Type-C™ cable is not required. Refer to Table 3-2 for the jumper settings to use with the host board.
The ATA8510 Curiosity Board communicates with the host board over the SPI via the mikroBUS socket. Refer to the following table for the pinouts on the ATA8510 Curiosity Board mikroBUS interface.
CAUTION:
- In Host mode, ensure that the USB Type-C cable is disconnected.
- All ATA8510 Curiosity Boards have to be programmed with ATMEL-ICE in Standalone mode before use for Host mode with a host board.
| Pin Number | Pin on mikroBUS™ Socket | Pin Description of mikroBUS™ Socket | Pin on the ATA8510 RF Board(1) |
|---|---|---|---|
| J101-1 | AN | Analog input | PWRON/PCINT4/LED1/PB4 |
| J101-2 | RST | Reset | NRESET/PCINT8/debugWIRE/PC0 |
| J101-3 | CS | SPI Chip Select (CS) | PCINT5/INT1/NSS/PB5 |
| J101-4 | SCK | SPI clock | PCINT1/SCK/PB1 |
| J101-5 | MISO | SPI Host Input Client Output | PCINT3/MISO/PB3 |
| J101-6 | MOSI | SPI Host Input Client Input | PCINT2/MOSI/PB2 |
| J101-7 | +3.3V | 3.3V power | NC |
| J101-8 | GND | Ground | GND |
| J102-8 | GND | Ground | GND |
| J102-7 | +5V | 5V power | NC |
| J102-6 | SDA | I2C data | NPWRON5/PCINT13/TRPB/TMDO_CLK/PC5 |
| J102-5 | SCL | I2C clock | PCINT0/CLK_OUT/PB0 |
| J102-4 | RX | UART receive | NPWRON3/PCINT11/TMDO/TxD/PC3 |
| J102-3 | TX | UART transmit | NPWRON4/PCINT12/INT0/TMDI/RxD/PC4 |
| J102-2 | INT | Hardware interrupt | PCINT6/EVENT/PB6 |
| J102-1 | PWM | PWM output | NPWRON1/PCINT9/EXT_CLK/PC1 |
|
Note:
| |||