3.3.1 Standalone Mode

In Standalone mode, use a pair of ATA8510 Curiosity Boards by configuring one as a receiver and the other as a transmitter.

Power each board individually through a host PC by connecting a Type-C™ cable to connector J201. Refer to Table 3-2 for the required jumper settings in the Standalone mode.

Figure 3-6. RF Communication Setup

For more information on utilizing Standalone mode, refer to the ATA8510 Curiosity Board Out-of-the-Box Demo.