4.2.4 SD Card Connector
The SAM4E Xplained Pro kit has one SD card connector which is connected to High Speed Multimedia Card Interface (HSMCI) of the SAM4E
Table 4-9 lists all I/O-lines connected to the SD card connector.
| SAM4E pin | Function | SD card function | Shared functionality |
|---|---|---|---|
| PA30 | MCDA0 | DAT0 | |
| PA31 | MCDA1 | DAT1 | |
| PA26 | MCDA2 | DAT2 | |
| PA27 | MCDA3 | DAT3 | |
| PA29 | MCCK | CLK | |
| PA28 | MCCDA | CMD |