4.2.7 Crystals
The SAM4E Xplained Pro kit contains two crystals that can be used as clock sources for the SAM4E device. Each crystal has a cut-strap next to it that can be used to measure the oscillator safety factor. This is done by cutting the strap and adding a resistor across the strap. More information about oscillator allowance and safety factor can be found in the Atmel application note AVR4100: Selecting and testing 32kHz crystal oscillators for Atmel AVR microcontrollers.
| Pin on SAM4E | Function |
|---|---|
| PA7 | XIN32 |
| PA8 | XOUT32 |
| Pin on SAM4E | Function |
|---|---|
| PB9 | XIN |
| PB8 | XOUT |
Important: Load capacitor
calculation, selection and verification was done wrong in the design of the SAM4E Xplained
Pro evaluation kit, see the errata section for more
information.