4.2.8 Mechanical Buttons
SAM4E Xplained Pro contains two mechanical buttons. One button is the RESET button connected to the SAM4E reset line and the other is a generic user configurable button. When a button is pressed it will drive the I/O line to GND. Note that in order to read the button status the internal pull-up must be enabled on PA2.
| Pin on SAM4E | Silkscreen text |
|---|---|
| NRST | RESET |
| PA2 | SW0 |