12.1 Features
- Controls High-Speed Oscillator
- Internal High-Frequency Oscillator (OSCHF) with 1–24 MHz clock output and 1 MHz output to NVMCTRL
- Optional autonomous frequency tuning of OSCHF against a 32.768 kHz Crystal Oscillator (XOSC32K)
DS40002691A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.