12.2 Overview
The Oscillators Controller (OSCCTRL) provides a user interface to the High Frequency Oscillator (OSCHF). Through this peripheral, the oscillator can be configured and tuned.
The Oscillators Controller (OSCCTRL) provides a user interface to the High Frequency Oscillator (OSCHF). Through this peripheral, the oscillator can be configured and tuned.
DS40002691A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.