38.16 Timer Counter (TC) Module Electrical Specifications

Figure 38-10. TCn Timer Capture Input Module Timing Diagram
Figure 38-11. TCn Timer Compare Output Module Timing Diagram
Table 38-28. TCn Timer Capture Module Electrical Specifications
Standard Operating Conditions: VDDIO = AVDD = 1.8V to 5.5V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +125°C for extended temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
TC_1TCINLOWCapture TCn Input Low Time2/fGLK_TCnµsVDD (min) and meet TC_5 specifications
TC_3TCINHIGHCapture TCn Input High Time2/fGLK_TCnµsVDD (min) and meet TC_5 specifications
TC_5TCINPERIODCapture Input Period4/fGLK_TCnµsVDD (min)
TC_7TCOUTLOWCompare TCn Output Low Time3 × DI_27nsVDD (min) and meet TC_11 specifications
TC_9TCOUTHIGHCompare TCn Output High Time3 × DI_25nsVDD (min) and meet TC_11 specifications
TC_11TCOUTPERIODCompare Output PeriodTC_7 + TC_9nsVDD (min)
TC_13fGCLK_TCnTC peripheral module clock frequencyFCLK_37MHzVDD (min)
  1. All values are characterized but not tested in production.