38.2 Absolute Maximum Ratings

Stresses beyond those listed in this section may cause permanent damage to the device. These are stress ratings only. Functional operation of the device at these or any other conditions beyond those indicated in the operational sections of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.

Table 38-1. Absolute Maximum Ratings
ParameterRatingUnits
Ambient temperature under bias-40 to +125°C
Maximum junction temperature+150°C
Storage temperature-60 to +150°C
Voltage on VDD with respect to GND-0.3 to +6.5V
Voltage on VDDIO2 with respect to GND-0.3 to +6.5V
Voltage on AVDD with respect to GND-0.3 to +6.5V
Voltage on VREFA with respect to AVDD-0.3 to (AVDD + 0.3)V
Maximum current out of GND pins140mA
Maximum current into VDD pins(1)250mA
Maximum current into VDDIO2 pins(1)250mA
Maximum DC current sunk by a standard I/O pin50mA
Maximum total power dissipation800mW
ESD Qualification
Human Body Model (HBM) per JESD22-A1142000V
Charged Device Model (CDM) (ANSI/ESD STM 5.3.1) (All pins/Corner pins)500 / 750V
Note:
  1. The maximum allowable current is a function of the device’s maximum power dissipation. Power dissipation is calculated as follows: PDIS = VDD x {IDD - ΣIOH} + Σ{(VDD - VOH) x IOH} + Σ(VOL x IOL).