38.11 Analog Comparator (AC) Electrical Specifications

Table 38-21. Analog Comparator Electrical Specifications
Standard Operating Conditions: VDDIO = AVDD = 1.8V to 5.5V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +125°C for extended temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
CMP_1VIOFF_00Input offset voltage± 5mVCOMPCTRLA.HYSTEN = 0x0

Comparator ref voltage = AVDD/2

VDD = 3.0V
VIOFF_01±15mVCOMPCTRLA.HYSTEN = 0x0

0.1V < VIN < (VDD - 0.1V)

VDD = 3.0V
CMP_4VINInput voltage rangeGNDVDDmVWith respect to GND and AVDD
CMP_5VHYST_00Input hysteresis voltage10mVComparator ref voltage = AVDD/2

COMPCTRLA.HYSTEN = 0x1

CMP_15tRESPSSSmall signal response time120ns

Comparator ref voltage = AVDD/2

COMPCTRLA.HYSTEN = 0x0

VDD = 3.0V

Input overdrive = ±50 mV
CMP_19COUTVALComparator enabled to output valid1.3µsComparator module is configured before enabling it
CMP_25fGCLK_ACAnalog comparator peripheral module clock frequencyFCLK_49MHz