6.5.5.4 Debugger Security
The DSU implements security features to prevent regular access to a protected device through the debug interface, thereby protecting sensitive data from being read and user code from reverse engineering.
The DSU implements security features to prevent regular access to a protected device through the debug interface, thereby protecting sensitive data from being read and user code from reverse engineering.
DS40002691A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.