3.2.2 Voltage Regulator

The PIC32CM3204PL10 voltage regulators ensure correct supply voltage to the CPU, digital peripherals, internal oscillators, and other digital logic. They have the following modes:

  • Normal mode: The CPU and peripherals are running
  • Low Power (LP) mode: This mode is used when the device is in Standby sleep mode