19.4.5 Debug Operation
When the CPU is halted in Debug mode, the DMAC will halt normal operation. However, the DMAC can be forced to continue operation during debugging. Refer to the DBGCTRL register section for details.
When the CPU is halted in Debug mode, the DMAC will halt normal operation. However, the DMAC can be forced to continue operation during debugging. Refer to the DBGCTRL register section for details.
DS40002691A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.