5.4.1.2 Serial Number 1

Name: SERNUM1
Offset: 0x28
Reset: 0xXXXXXXXXXXXXXXXX
Property: 

Each device has a unique 128-bit serial number, which is a concatenation of four 32-bit words from the Serial Number fuses, SERNUM[3:0]. The uniqueness of the serial number is ensured only when all 128 bits are used.

Bit 3130292827262524 
 SERNUM1[31:24] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 2322212019181716 
 SERNUM1[23:16] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 15141312111098 
 SERNUM1[15:8] 
Access RRRRRRRR 
Reset xxxxxxxx 
Bit 76543210 
 SERNUM1[7:0] 
Access RRRRRRRR 
Reset xxxxxxxx 

Bits 31:0 – SERNUM1[31:0] Serial Number 1