16.4.4 Debug Operation
When the CPU is halted in debug mode, the RSTC continues normal operation. If the DBGCTRL.LCKUPDIS bit is set, the CPU LOCKUP Reset source is disabled in debug mode. Refer to the DBGCTRL register for details.
When the CPU is halted in debug mode, the RSTC continues normal operation. If the DBGCTRL.LCKUPDIS bit is set, the CPU LOCKUP Reset source is disabled in debug mode. Refer to the DBGCTRL register for details.
DS40002691A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.