66.6 PLL Characteristics

Table 66-24. PLLA Characteristics
SymbolParameterConditionsMinTypMaxUnit
fINInput Frequency–12–24MHz
fOUTOutput Frequency–600–1200MHz
IPLLCurrent ConsumptionActive mode––14.5mA
Standby mode––2µA
tSTARTStartup Time–––60µs
Note: The field ICP_PLLA of the register PMC_PLLICPR should be set to 0 for optimal configuration.
Table 66-25. UTMI PLL Characteristics
SymbolParameterConditionsMinTypMaxUnit
fINInput Frequency–12–24MHz
fOUTOutput Frequency–480MHz
IVDDUTMIICurrent ConsumptionIn Active mode, on VDDUTMII, @480 MHz–6.37.0mA
tSTARTStartup Time–––60µs
Table 66-26. Audio PLL Characteristics
SymbolParameterConditionsMinTypMaxUnit
fINInput Frequency–12–24MHz
fAUDIOCORECLKAUDIOCORECLK frequency range–620–700MHz
fAUDIOPINCLKAUDIOPINCLK frequency range –812.28848MHz
fAUDIOPLLCLKAUDIOPLLCLK frequency range –––150MHz
IPLLCurrent ConsumptionOn VDDAUDIOPLL6–20mA
tSTARTStartup TimeFrom OFF to stable AUDIOCORECLK frequency––100µs
tSETSettling Time(1)When changing FRACR or NR in PMC_AUDIO_PLL0 or PMC_AUDIO_PLL1––100µs
Note: Loop filter is set as recommended in fields BIAS_FILTER and DCO_FILTER of PMC_AUDIO_PLL0.