66.4 Clock Characteristics
The following characteristics are applicable to the ambient operating temperature range TA = -40°C to +105°C for -CN devices, and TA = -40°C to +85°C for -CU devices, unless otherwise specified.
The following characteristics are applicable to the ambient operating temperature range TA = -40°C to +105°C for -CN devices, and TA = -40°C to +85°C for -CU devices, unless otherwise specified.
DS60001476L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.