33.4.2 External Interrupt Lines

The interrupt signals FIQ and IRQ0 to IRQn are multiplexed by the PIO Controller(s).

Each PIO Controller must be configured to disable the peripheral control on I/O lines and set the I/O lines to Input mode.