33.5 Functional Description
The PIO Controller features up to 512 fully programmable I/O lines. Most of the control logic associated to each I/O is represented in the following figure, where I/O line 3 of PIOB (PB3) is described as an example. In this description, each signal shown represents one of up to 512 possible indexes.