71.10 Revision DS60001476B

Changes
Section 6. “Package and Pinout”
Table 6-2 Pin Description: added notes (2) and (3).
Table 6-3 Pin Description (SAMA5D23 pins different from those in Table 6-2 “Pin Description”): added note (2).
Table 6-4 Pin Description (SAMA5D28B/C pins different from those in Table 6-2 “Pin Description”): added note (2).
Section 7. “Power Considerations”
Updated Figure 7-1 “Recommended Powerup Sequence” and Table 7-2 “Powerup Timing Specification”.
Section 16. “Standard Boot Strategies”
Updated Section 16.4.7.3 “SDCard / e.MMC Boot”.
Reworked Section 16.4.7.6 “QSPI NOR Flash Boot for MRL C”.
Section 29. “Peripheral Touch Controller (PTC)”
- Replaced "Peripheral Touch Controller" with "Peripheral Touch Controller Subsystem".
- Changed "PTC_IRQ_EVT" to "PTC_IRQ".
- Replaced "PIO" and "IO" with "GPIO".
Updated:
- Figure 29-1. "PTC Block Diagram"
- Section 29.2 “Embedded Characteristics”
- Section 29.5.2 “I/O Lines”
- Section 29.5.3 “Interrupt Sources”
- Section 29.6.2.3 “Firmware in SRAM Code Area”
Section 29.5.1 “Power Management”: updated description of “SLCK”.
Section 29.6.3.1 “PTC Digital Controller Operations”: modified Sensing mode description.
Renamed and reworked Section 29.7.1 “PTC Command Register” and Section 29.7.2 “PTC Interrupt Status Register”.
Section 29.7.3 “PTC Enable Register”: removed field CLR_IRQEN, and replaced field SET_IRQEN with bits IER0, IER1, IER2, IER3.
Renamed the following registers:
- “Mode 1: Write Access” to “PTC Command Register”
- “Host Flags” to “PTC Interrupt Status Register”
- “Host Flags Control” to “PTC Enable Register”
Section 39. “LCD Controller (LCDC)”
Corrected Figure 39-1. Block Diagram (added “PP Layer” block).
Section 66. “Electrical Characteristics”
Added Section 66.10 ”PTC Characteristics”.
Section 66.5.3.1 “ULP0 Mode”: updated steps (5) and (6).
Table 66-9 “Typical Peripheral Power Consumption by Peripheral in Active Mode”: corrected UHPHS consumption value from "12 *MCK + 4900*DR" to "12 *MCK + 490*DR" and UDPHS consumption value from “10 *MCK + 2060*DR” to “10 *MCK + 206*DR”
Table 66-13 “VDDCORE Power Consumption in Ultra Low-power Mode: AMP2”: removed ULP0 512 Hz row.
Section 68. “Schematic Checklist”
Removed Section 68.3 “Shutdown Considerations” and Section 68.4 “Wakeup Considerations” (redundant with content in Section 7. “Power Considerations”).
Table 68-1 “Power Supply Connections”: updated VDDCORE recommended pin connection from “1.08V to 1.32V” to “1.1V to 1.32V”.
Table 68-2 “Clock, Oscillator and PLL Connections”: updated main oscillator recommended pin connection from "Crystals between 8 and 16 MHz" to "Crystals between 8 and 24 MHz".
Table 68-6 “Reset and Test Connections”: updated NRST recommended pin connection.
Section 69. “Marking”
Updated marking information.
Section 71. “Errata”
Added the following issues in Section 71.1 “Errata - SAMA5D2 MRL C Parts”:
Section 71.1.9 “Master CAN-FD Controller (MCAN)” to Section 71.1.18 “MCAN High Priority Message (HPM)” and Section 71.1.19 “ROM Code: Using JTAG IOSET 4”.
Added the following issues in Section 71.2 “Errata - SAMA5D2 MRL B Parts”:
Section 71.2.10 “Master CAN-FD Controller (MCAN)” to Section 71.2.19 “MCAN High Priority Message (HPM)” and Section 71.2.20 “ROM Code: Using JTAG IOSET 4”.
Added the following issues in Section 71.3 “Errata - SAMA5D2 MRL A Parts”:
Section 71.3.26 “Master CAN-FD Controller (MCAN)” to Section 71.3.35 “MCAN High Priority Message (HPM)” and Section 71.3.36 “ROM Code: Using JTAG IOSET 4”.