71.1 Revision DS60001476L - 03/2026
| Section | Changes |
|---|---|
| Signal Description |
Table 3-1: updated Timer/Counter rows |
| Package and Pinout | Table 6-2: restored DDR_CKE Signal row |
| Chip Identifier (CHIPID) |
CHIPID_CIDR, CHIPID_EXID: replaced reset value with generic value |
| Standard Boot Strategies | Updated Boot Configuration |
| Real-Time Clock (RTC) |
RTC_MR: updated the UTC and HRMODE bit descriptions Updated UTC Mode |
| Power Management Controller (PMC) |
PMC_IMR: added bit LOCKU |
| Parallel Input/Output Controller (PIO) |
Updated Embedded Characteristics, Block Diagram |
| Secure Digital MultiMedia Card Controller (SDMMC) |
SDMMC_CALCR: updated CLKDIV description |
| Secure Hash Algorithm (SHA) |
Updated Description Updated Protocol Layers Improved Performances SHA_MR: corrected ALGO description |
| Analog-to-Digital Controller (ADC) |
Added ADC Input Sampling Capacitor Charging Time (Tracking Time), Maximum Sampling Frequency Analog-to-Digital Conversion: updated tracking time information |