71.2 Revision DS60001476K - 08/2025

SectionChanges
Global

Added content related to the SAMA5D27(T)-V/8GW(-SL3) device

General format update

Reference DocumentNew section
Configuration Summary

Table 1-1: updates throughout

Signal Description

Table 3-1: updated Timer/Counter rows

Standard Boot StrategiesUpdated Boot Configuration
Matrix (H64MX/H32MX)

MATRIX_PRBSx: corrected MPR field numbering

Special Function Registers (SFR)

SFR_OHCIISR: restored RIS1 and RIS2 bits

Shutdown Controller (SHDWC)

SHDW_MR: removed AUTOLPM

Real-Time Clock (RTC)

Updated Waveform Generation, Figure 26-8, RTC Accurate Clock Calibration

RTC_TIMALR (DEFAULT_MODE): updated the AMPM bit description

Power Management Controller (PMC)

Main Crystal Oscillator Failure Detection: updated

Parallel Input/Output Controller (PIO)

Updated Figure 33-2

Inputs: added Note

PIO_CFGRx: updated DIR description

Static Memory Controller (SMC)

Embedded Characteristics: added ONFI compliance content

Updated SMC Block Diagram, I/O Lines Description

Memory Connection for an 8-bit Data Bus, Memory Connection for a 16-bit Data Bus, Connection of 2 x 8-bit Devices on a 16-bit Bus: Byte Write Option: added note

HSMC_SETUPx, HSMC_PULSEx: corrected register access to “Read/Write”

HSMC_SIGMA0: changed field name from SIGMA0 to SIGMA

HSMC_SIGMAx: corrected bitfield name from SIGMAx to SIGMA

HSMC_MODEx: removed PS field

DMA Controller (XDMAC)

Updated Figure 37-5

Gigabit Ethernet MAC (GMAC)

Embedded Characteristics, Media Access Controller, Jumbo Frames: updated support for jumbo frames

Updated PHY Interface

GMAC_RJFML: updated reset value

USB Device High-Speed Port (UDPHS)

Updated Transfer Without DMA, Power Management

Flexible Serial Communication Controller (FLEXCOM)

Updated I/O Lines Description, Baud Rate Generator, Baud Rate in Synchronous Mode or SPI Mode, FIFO Overflow/Underflow Error, FIFO Overflow/Underflow Error, FIFO Overflow/Underflow Error

Modified content regarding multiple data reading in SPI Multiple Data Access, FLEX_SPI_RDR (FIFO_MULTI_DATA_8), FLEX_SPI_RDR (FIFO_MULTI_DATA_16)

FLEX_TWI_SR (DEFAULT_MODE), FLEX_TWI_SR (FIFO_ENABLED): index 17 now ‘reserved’

FLEX_TWI_SMBTR, FLEX_TWI_SWMR: added detail on WPEN

FLEX_SPI_MR: added LSBHALF

FLEX_US_FESR, FLEX_SPI_SR, FLEX_TWI_FSR: updated TXFPTEF and RXFPTEF definitions

Secure Digital MultiMedia Card Controller (SDMMC)

Updated Figure 50-4

SDMMC_CA0R: deleted note (2); updated bit descriptions with standard “read-only” mention

Image Sensor Controller (ISC)

Updated White Balance (WB) Module

Rounding, Limiting and Packing (RLP) Module: updated DATY10 table row

ISC_INTEN, ISC_INTDIS, ISC_INTMASK, ISC_INTSR: removed WPE

Controller Area Network (MCAN)

Reworked Timestamping and Timestamp Generation

MCAN_TEST: updated RX bit description

Integrity Check Monitor (ICM)

ICM_ISR: updated bit descriptions (cleared on read)

Advanced Encryption Standard Bridge (AESB)

Register Summary: corrected register order

Advanced Encryption Standard (AES)

Updated Start Modes, Encrypted Tweak Generation, Data Processing

XEX-based Tweaked-codebook Mode (XTS): updated auto-padding information

Triple Data Encryption Standard (TDES)

Updated Block Diagram

TC_BMR: updated TCxXCxS descriptions

Analog-to-Digital Controller (ADC)

Updated Table 65-3

ADC_MR: updated reset value

ADC_SEQR2: corrected number of USCH fields (USCH12 is now shown)

Electrical Characteristics

DC Characteristics: updated introduction, added RthJB row in Table 66-2, updated VDDOSC row in Table 66-3

SPI Timing Extraction: updated Figure 66-18