16.5.7.4.1 Supported DataFlash Devices
The SPI Flash Boot program supports the DataFlash devices listed in the table below.
| Device | Density | Page Size (bytes) | Number of Pages |
|---|---|---|---|
| AT45DB011 | 1 Mbit | 264 | 512 |
| AT45DB021 | 2 Mbits | 264 | 1024 |
| AT45DB041 | 4 Mbits | 264 | 2048 |
| AT45DB081 | 8 Mbits | 264 | 4096 |
| AT45DB161 | 16 Mbits | 528 | 4096 |
| AT45DB321 | 32 Mbits | 528 | 8192 |
| AT45DB642 | 64 Mbits | 1056 | 8192 |
| AT45DB641 | 64 Mbits | 264 | 37768 |