57.5.2.3 ICM Region Control Structure Member

Register offset is calculated as ICM_DSCR+0x008+RID*(0x10).
Name: ICM_RCTRL
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 TRSIZE[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 76543210 
 TRSIZE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  

Bits 15:0 – TRSIZE[15:0] Transfer Size for the Current Chunk of Data