57.5.2.1 ICM Region Start Address Structure Member

Register offset is calculated as ICM_DSCR+0x000+RID*(0x10).
Name: ICM_RADDR
Property: Read/Write

Bit 3130292827262524 
 RADDR[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 2322212019181716 
 RADDR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 15141312111098 
 RADDR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 76543210 
 RADDR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  

Bits 31:0 – RADDR[31:0] Region Start Address

This field indicates the first byte address of the region.