21.9.7 AIC Interrupt Pending Register 0
Name: | AIC_IPR0 |
Offset: | 0x20 |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
PID31 | PID30 | PID29 | PID28 | PID27 | PID26 | PID25 | PID24 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
PID23 | PID22 | PID21 | PID20 | PID19 | PID18 | PID17 | PID16 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PID15 | PID14 | PID13 | PID12 | PID11 | PID10 | PID9 | PID8 | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PID7 | PID6 | PID5 | PID4 | PID3 | PID2 | PID1 | FIQ | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31, 32 – PIDx Interrupt Pending
Value | Description |
---|---|
0 | The corresponding interrupt is not pending. |
1 | The corresponding interrupt is pending. |
Bit 0 – FIQ Interrupt Pending
Value | Description |
---|---|
0 | The corresponding interrupt is not pending. |
1 | The corresponding interrupt is pending. |