If the NFC is used to read and write data from and to the NAND Flash, the
configuration depends on the page size (HSMC_CFG.PAGESIZE field). See the tables below for
detailed mapping.
The NFC can handle the NAND Flash with a page size of 8 Kbytes or lower (2
Kbytes, for example). In case of a 4 Kbyte or lower page size, the NFC SRAM can be split
into two banks. The HSMC_BANK.BANK bit is used to select where NAND Flash data are written
or read. For an 8 Kbyte page size, this field is not relevant.
Note that a “Ping-Pong” mode (write or read to a bank while the NFC writes or reads to another bank) is accessible with the NFC (using two different banks).
If the NFC is not used, the NFC SRAM can be used for a general purpose by the application.
Table 36-8. NFC SRAM Bank Mapping for 512 bytesOffset | Use | Access |
---|
0x00000000–0x000001FF | Main Area Bank 0 | Read/Write |
0x00000200–0x000003FF | Spare Area Bank 0 | Read/Write |
0x00001200–0x000013FF | Main Area Bank 1 | Read/Write |
0x00001400–0x000015FF | Spare Area Bank 1 | Read/Write |
Table 36-9. NFC SRAM Bank Mapping for 1 KbyteOffset | Use | Access |
---|
0x00000000–0x000003FF | Main Area Bank 0 | Read/Write |
0x00000400–0x000005FF | Spare Area Bank 0 | Read/Write |
0x00001200–0x000015FF | Main Area Bank 1 | Read/Write |
0x00001600–0x000017FF | Spare Area Bank 1 | Read/Write |
Table 36-10. NFC SRAM Bank Mapping for 2 KbytesOffset | Use | Access |
---|
0x00000000–0x000007FF | Main Area Bank 0 | Read/Write |
0x00000800–0x000009FF | Spare Area Bank 0 | Read/Write |
0x00001200–0x000019FF | Main Area Bank 1 | Read/Write |
0x00001A00–0x00001BFF | Spare Area Bank 1 | Read/Write |
Table 36-11. NFC SRAM Bank Mapping for 4 KbytesOffset | Use | Access |
---|
0x00000000–0x00000FFF | Main Area Bank 0 | Read/Write |
0x00001000–0x000011FF | Spare Area Bank 0 | Read/Write |
0x00001200–0x000021FF | Main Area Bank 1 | Read/Write |
0x00002200–0x000023FF | Spare Area Bank 1 | Read/Write |
Table 36-12. NFC SRAM Bank Mapping for 8 Kbytes, only one bank is availableOffset | Use | Access |
---|
0x00000000–0x00001FFF | Main Area Bank 0 | Read/Write |
0x00002000–0x000023FF | Spare Area Bank 0 | Read/Write |