36.18.2.2 MLC/SLC Read Operation

If the spare area is not protected with the error correcting code, the redundancy area is retrieved directly. To enter this mode, write a 1 in PMECCTRL.DATA. When the AUTO field is set to one, the ECC is retrieved automatically; otherwise, read ECC via User mode.

Figure 36-43. Read Operation