71.13 Revision 11267C

Changes
Changed datasheet status from ‘Preliminary’ to ‘Complete’.
Added “Introduction” and transferred Description to Section 1.
Section 2. “Configuration Summary”
Added device compatibility information
Section 4. “Signal Description”
Table 4-1 “Signal Description List”: modified rows PIOBU 0-7 and DDR_RESETN
Section 6. “Power Considerations”
Added Section 6.4.1 “VDDBU Power Architecture”
Updated Section 6.2 “Power-Up Considerations” and Section 6.3 “Power-Down Considerations”
Section 7. “Memories”
Updated Section 7.1.2 “Internal ROM”
Section 10. “Peripherals”
Updated Table 10-1 “Peripheral identifiers” and Section 10.4 “Peripheral Clock Types”
Section 16. “AXI Matrix (AXIMX)”
Table 16-1 “Register Mapping”: removed 0x00000000 reset value from all rows
Section 17. “Matrix (H64MX/H32MX)”
Section 17.2 “Embedded Characteristics”: removed "Master number forwarding to slaves" characteristic
Updated Table 17-1 “List of H64MX Masters”, Table 17-2 “List of H64MX Slaves”, Table 17-4 “List of H32MX Masters”, Table 17-5 “List of H32MX Slaves”
Table 17-3 “Master to Slave Access on H64MX”: updated ‘SDMMC0-SDMMC1’ row
Table 17-6 “Master to Slave Access on H32MX”: updated ‘Slave 5’ rows
Section 17.12.2 “Security of APB Slaves”: added introduction and bulleted list introduced by “As a general rule”
Added Section 17.12.3 “Security Types of AHB Master Peripherals” and Section 17.12.4 “Security Types of AHB Slave Peripherals”
Section 17-9 “Peripheral Identifiers”: corrected some security type names
Section 17.13 “AHB Matrix (MATRIX) User Interface”: added introduction and modified reset value of Updated Security Areas Split Slave x Registers in Table 17-10 “Register Mapping”
Section 21. “Watchdog Timer (WDT)”
Replaced “Idle mode” with “Sleep mode (Idle mode)” in Section 21.1 “Description” and with “Sleep mode” in Section 21.4 “Functional Description”
Section 22. “Reset Controller (RSTC)”
Renamed 'proc_nreset' to 'Processor Reset', 'periph_nreset' to 'Peripheral Reset', 'backup_neset' to 'Backup Reset', 'rstc_irq' to 'Reset Controller Interrupt', 'wd_fault' to 'Watchdog Fault', ‘user_reset’ to User Reset.
Updated text and figures to show that Processor Reset and Peripheral Reset signals are merged.
Section 23. “Shutdown Controller (SHDWC)”
Updated Figure 23-1 “Shutdown Controller Block Diagram” and Table 23-1 “I/O Lines Description”
Section 23.7.3 “Shutdown Status Register”: corrected register table (added WKUPIS9)
Section 23.7.4 “Shutdown Wake-up Inputs Register”: corrected register table (added WKUPT9 and WKUPEN9)
Section 25. “Real-time Clock (RTC)”
Removed RTC Milliseconds Register (RTC_MSR) and all related information in Section 25.1 “Description”, Section 25.2 “Embedded Characteristics”, Section 25.5 “Functional Description” and Section 25.6 “Real-time Clock (RTC) User Interface”.
Table 25-1 “Register Mapping”: modified RTC_CALR reset value
Section 25.6.1 “RTC Control Register”: updated CALEVSEL field description
Updated Section 25.6.22 “RTC TimeStamp Source Register”
Section 29. “Clock Generator”
Section 29.2 “Embedded Characteristics”: replaced "400 to 1000 MHz programmable PLL" with "600 to 1200 MHz programmable PLL" and replaced “HCLOCK” with “HCLOCK_LS/HS” and “PCLOCK” with “PCLOCK_LS/HS”
Section 29.4 “Slow Clock”: removed “This allows the slow clock to be valid in a short time (about 100 μs)”
Section 29.8 “Audio PLL”: updated all equations and added “in the 700 MHz range” after “The PLL core operates at 700 MHz (AUDIOCORECLOCK)”
Updated Figure 29-3. Main Clock Block Diagram and Figure 29-4. Main Clock Source Selection
Section 30. “Power Management Controller (PMC)”
Updated Section 30.6 “Matrix Clock Controller”
Updated Section 30-1 “General Clock Block Diagram”
Section 30.19 “Programming Sequence”, sub-section “Selecting Master Clock and Processor Clock”: updated sequence following "If a new value for CSS field corresponds to PLL Clock"
Section 30.22.11 “PMC Master Clock Register”: updated H32MXDIV field description
Section 33. “Multi-port DDR-SDRAM Controller (MPDDRC)”
Section 33-2 “Single Write Access, Row Closed, DDR-SDRAM Devices” to Section 33-8 “SINGLE Write Access Followed by a Read Access, DDR2-SDRAM Devices”: replaced “D[15:0]” with “DATA”
Updated Section 33.7.9 “MPDDRC Low-power DDR2 Low-power DDR3 Low-power Register”
Section 33.7.10 “MPDDRC Low-power DDR2 Low-power DDR3 and DDR3 Calibration and MR4 Register”: updated MR4_READ field description
Section 34. “Static Memory Controller (SMC)”
Removed NFCCMD field and modified Section 34.17.2.1 “Building NFC Address Command Example” and Section 34.17.2.2 “NFC Address Command” accordingly
Table 34-20 “Register Mapping”: corrected offset values of PMECC Error Location 31 Register and of subsequent reserved range; removed reset value from HSMC_CTRL (register is write-only)
Section 35. “DMA Controller (XDMAC)”
Section 35.5.4.1 “Single Block With Single Microblock Transfer”: added text on memory-to-memory transfer
Section 35.8 “XDMAC Software Requirements”: added bullet on memory-to-memory transfer
Table 35-5 “Register Mapping”: corrected access of XDMAC_GTYPE, XDMAC_GWAC, XDMAC_CIM
Section 35.9.6 “XDMAC Global Interrupt Mask Register”: corrected access to Read-only
Section 35.9.28 “XDMAC Channel x [x = 0..15] Configuration Register”: corrected INITD and PERID field descriptions
Section 36. “LCD Controller (LCDC)”
Modified width of fields in Section 36.7.2 “LCD Controller Configuration Register 1” and Section 36.7.3 “LCD Controller Configuration Register 2”
Section 40. “Audio Class D Amplifier (CLASSD)”
Replaced ‘audio clock’ with ‘generic clock’ and ‘ACLK’ with ‘GCLK’ throughout the section
Section 41. “Inter-IC Sound Controller (I2SC)”
Section 41.6.3 “Master, Controller and Slave Modes”: removed text fragment: ‘in order to avoid unwanted glitches on the I2SWS and I2SCK pins.’
Section 41.8.2 “Inter-IC Sound Controller Mode Register”: removed text fragment: ‘in order to avoid unexpected behavior on the I2SWS, I2SCK and I2SDO outputs.’ and added note (2) below IMCKDIV field description.
Section 44. “Flexible Serial Communication Controller (FLEXCOM)”
Restored all references to ISO7816 specification
Updated Figure 44-3 “Fractional Baud Rate Generator”
Added Figure 44-27 “RTS line software control when FLEX_US_MR.USART_MODE = 2”
Section 44.10.6 “USART Mode Register”: updated USART_MODE field description (SPI_MASTER item)
Section 44.10.44 “SPI Mode Register”: added LBHPC bit
Section 45. “Universal Asynchronous Receiver Transmitter (UART)”
Section 45.6.9 “UART Baud Rate Generator Register”: in CD field description, corrected equation after “If BRSRCCK = 1”
Section 47. “Quad SPI Interface (QSPI)”
Section 47.7.5 “QSPI Status Register”: updated RDRF, TDRE, TXEMPTY, and OVRES field descriptions
Section 48. “Secure Digital Multimedia Card (SDMMC)”
Section 48.12.41 “SDMMC Preset Value Register”: updated CLKGSEL field description
Section 49. “Image Sensor Controller (ISC)”
Section 49.1 “Description”: removed "serial csi-2 based CMOS/CCD sensor" (not supported).
Section 50. “Controller Area Network (MCAN)”
Changed MCAN interrupt line names to MCAN_INT0 and MCAN_INT1 thoughout the section
Section 50.6.7 “MCAN CC Control Register”: added bit NISO
Section 51. “Timer Counter (TC)”
Reformatted and renamed Table 51-2 “Channel Signal Description”
Section 51.6.3 “Clock Selection”: updated notes (1) and (2)
Section 52. “Pulse Density Modulation Interface Controller (PDMIC)”
Replaced all instances of “PCK” with “GCLK”
Section 52.2 “Embedded Characteristics”: removed ‘Multiplexed PDM Input Support’ characteristic
Updated Section 52.5.2 “Power Management” and Section 52.6.2.1 “Description”
Section 52.6.2.6 “Gain and Offset Compensation”: updated dgain bullet
Section 52.7.3 “PDMIC Converted Data Register”: updated DATA field description
Section 52.7.8 “PDMIC DSP Configuration Register 0”: updated OSR field description
Section 61. “Security Module”
Section 61.5.5 “SECUMOD Status Clear Register”: removed MCKM field description
Section 61.5.18 “SECUMOD Wake Up Register”: removed TPML field description
Section 62. “Analog-to-Digital Converter (ADC)”
Section 62.7.2 “ADC Mode Register”: updated TRACKTIM and TRANSFER field descriptions.
Section 63. “Electrical Characteristics”
Updated tables from Table 63-2 “DC Characteristics” to Table 63-33 “Analog Comparator Characteristics”
Updated Figure 63-2 “Main Oscillator Schematics”
Corrected Gain Error formula under Figure 63-5 “Gain and Offset Errors in Single-ended Mode”
Removed Figure 63-4 “Single-ended Mode ADC” and Figure 63-5 “Differential Mode ADC”
Updated wake-up pin numbers in Section 63.5.1 “Backup Mode” and Section 63.5.3.2 “ULP1 Mode”
Updated Section 63.5.4 “Idle Mode” and Section 63.23 “SDMMC Timings”
Section 63.14.3 “Timing Extraction”: added introduction and Figure 63-11 “MISO Capture in Master Mode”
Section 65. “Schematic Checklist”
Removed Table 65-12. “EBI Pins and NAND Flash Device Connections” and Table 65-13. “DDR2 I/O Lines Usage vs Operating Modes”
Reorganized Section 67. “Ordering Information”
Updated Section 68. “Errata”