| Global | In all Register Summary tables, bit order now shown from
MSB to LSB. |
| Pinout | Table Pin Description (all packages):
modified direction of FLEXCOM3_IO3. |
| Standard Boot Strategies | Supported External Crystal/External
Clocks: updated clock frequency. NAND Flash PMECC
Register: updated nbSectorPerPage description. |
| Matrix (H64MX/H32MX) | Register Summary: added
MATRIX_SRTSR0 at offset 0x0280. |
| Reset Controller (RSTC) | RSTC_MR: updated reset value. |
| Shutdown Controller
(SHDWC) |
Updated Wake-Up Inputs.
SHDW_SR: added note.
SHDW_WUIR: added WKUPT1
detail.
|
| Real-time Clock (RTC) | Replaced “SLCK” by “slow clock”
throughout. Updated Reference Clock. UpdatedUpdated RTC_CR: updated UPDCAL and
UPDTIM bit descriptions. RTC_SCCR: updated description. |
| Power Management Controller
(PMC) |
Updated the table Clock Assignments with new
rows for UART, TWI and SPI.
PMC_PCKx: modified description
of PRES field.
|
| AHB Multiport DDR-SDRAM Controller
(MPDDRC) |
Block Diagram: updated
description.
DDR2-SDRAM Initialization:
added TRFC constraint content
Corrected Interleaved Mapping DDR-SDRAM Configuration
Mapping: 8K Rows, 512/1024/2048 Columns, 4 Banks
MPDDRC_CR: updated NDQS bit description.
MPDDRC_LPR: updated CHG_FRQ bit
description.
MPDDRC_TPR1: TRFC field name
corrected from "Row Cycle Delay" to "Row Refresh cycle".
|
| Static Memory Controller
(SMC) | In Description, replaced "with one-bit error
correction capability and supports two-bit error detection. In order to
improve the overall system performance, the DATA phase of the transfer
can be DMA-assisted." with new text.Scrambling/Unscrambling Function: replaced "to
prevent recovery" with new text. |
| DMA Controller (XDMAC) |
|
| LCD Controller (LCDC) |
Description: replaced AHB with “system
bus”.
Modified:
- 4:2:2 Planar Mode Chrominance
Memory Mapping, Little Endian Organization for Byte 0x0,
0x1, 0x2, 0x3
- 4:2:0 Planar Mode Chrominance
Memory Mapping, Little Endian Organization for Byte 0x0,
0x1, 0x2, 0x3
- 4:2:0 Planar Mode Chrominance
Memory Mapping, Little Endian Organization for Byte 0x4,
0x5, 0x6, 0x7
- Base Layer with Window Overlay
Optimization
Added figure in Pixel Clock Period Configuration.
|
| Ethernet MAC (GMAC) | Changed all occurrences of GEMAC to GMAC. References to MDIO
pin modified to GMDIO pin. Timestamp Unit: updated paragraph
on GTSUCOMP and added figure “GTSUCOMP Connection”. GMAC_RRE.RXRER: modified description. GMAC_NSR: added note for the register reset value.
GMAC_CBSCR: Corrected inverted bits.
GMAC_EFTSH: updated offset. Modified
base offset and index for registers: - GMAC_ISRPQx - GMAC_TBQBAPQx - GMAC_RBQBAPQx - GMAC_RBSRPQx - GMAC_IERPQx - GMAC_IDRPQx - GMAC_IMRPQx |
| Audio Class D Amplifier
(CLASSD) |
Description: added a note.
Embedded Characteristics: modified first item
in the list.
CLASSD Block Diagram: added
note.
|
| Serial Synchronous Controller
(SSC) |
SSC_TFMR: updated DATDEF bit description
|
| Two-wire Interface (TWIHS) |
Updated Master Performs a General Call.
Updated TWIHS Read Operation with Multiple Data Bytes +
Write Operation with Multiple Data Bytes (Sr).
TWIHS_CWGR: updated CLDIV and
CHDIV bit descriptions.
Added detail: “This register reads "0" if the FIFO is disabled (see
TWI_CR to enable/disable the internal FIFO)” in:
|
| Flexible Serial Communication Controller
(FLEXCOM) |
Updated FLEXCOM Block Diagram.
Updated Master Performs a General
Call.
TWI Compatibility with I2C
Standard: updated with Fast Mode Plus and High Speed
Mode.
TWI/SMBus Characteristics:
updated for Fast Mode Plus and High-speed mode.
Modes of Operation: updated for
High-speed mode.
Master Mode: updated Definition, Master Transmitter Mode and Master Receiver Mode.
Updated TWI Read Operation with Multiple Data
Bytes + Write Operation with Multiple Data Bytes (Sr).
FLEX_US_CR: updated REQCLR
description.
FLEX_TWI_FILTR: removed bit
PADFCFG.
FLEX_US_RTOR: updated TO field
description.
FLEX_US_IDR: corrected OVRE
bit description.
Modified reset values for registers:
FLEX_TWI_CWGR: updated CLDIV
and CHDIV bit descriptions.
Added note in FLEX_US_FMR, FLEX_US_FLR, FLEX_US_FIMR, FLEX_SPI_SR, FLEX_SPI_FMR, FLEX_SPI_FLR, FLEX_TWI_FMR, FLEX_TWI_FLR, FLEX_TWI_FSR and FLEX_TWI_FMR.
|
| Universal Asynchronous Receiver
Transmitter (UART) | UART_SR: changed title. UART_IMR: TXRDY description:
typo fixed (Disable replaced with Mask). |
| Quad Serial Peripheral Interface (QSPI) |
Instruction Frame Transmission:
updated all flowcharts.
QSPI_MR: updated NBBITS field
description.
|
| Secure Digital MultiMedia Card Controller
(SDMMC) |
SDMMC_CA0R: updated SLTYPE
field description and updated note.
SDMMC_AESR: updated ERRST
field description.
SDMMC_CA1R: updated note.
SDMMC_NISTR (SD_SDIO):
corrected CINT bit description.
SDMMC_MCCAR: updated note.
|
| Timer Counter (TC) |
TC_EMRx: updated TRIGSRCB
field description.
|
| Pulse Width Modulation Controller (PWM) |
Updated Block Diagram.
Block Diagram and Channel Block Diagram: removed all
occurrences of APB.
Updated Fault Protection.
Comparator: updated formulae
for duty cycle for left-aligned and center-aligned.
|
| Secure Fuse Controller (SFC) | Updated Description. Updated Fuse Functions. SFC_SR: index 16 now ‘reserved’. |
| Integrity Check Monitor (ICM) | ICM_SR: updated reset value. |
| Advanced Encryption Standard (AES) |
Embedded Characteristics:
added a bullet for new feature.
Added Temporary Secured Storage for Keys.
Updated Operating Modes and added new detail on initialization
vectors.
AES_MR: in OPMOD description,
added new detail on initialization vectors.
AES_IVRx: added new detail on
initialization vectors.
|
| Secure Hash Algorithm (SHA) |
Updated:
SHA_IDATARx: renamed register from “SHA Input Data x
Register” to “SHA Input Data Register x”
|
| Triple Data Encryption Standard (TDES) |
Embedded Characteristics: added bullet for new feature.
Updated TDES_MR.LOD = 1.
Added “Temporary Secured Storage for Keys”.
TDES_CR: modified SWRST
description (removed “hardware”)
Corrected field description in TDES_KEYxWRy, TDES_IDATARx,
TDES_ODATARx and TDES_IVRx.
|
| True Random Number Generator (TRNG) |
Updated Description.
|
| Analog-to-Digital Controller (ADC) | Updated Last Channel Specific Measurement
Trigger. Updated Sequence of Consecutive ADC
Conversions with TRACKTIM = 15 Updated
Sequence of Consecutive ADC
Conversions with TRACKTIM = 0 ADC_CHSR: updated CHx bit
description . |
| Electrical Characteristics | DC Characteristics: updated
VDDCORE/DC Supply Core. Added note to table PLLA
Characteristics. |
| Product Identification System (PIS) | Added SAMA5D26 and SAMA5D27. |