71.8 Revision DS60001476C

Changes
Global format change

In peripheral sections:

- User Interface table is now called Register Summary and features new information.

- Details for registers have changed. The details are now Name, Offset, Reset and Property (Note).

- Each bitfield now displays its Access and Reset value.

Note: Absolute register addresses are available in Memories.

Updated Block Diagram.
Updated Signal Description List for PTC signals.
Table Pin Description (all packages): added note on JTAG boundary scan.
Memory Mapping
In Figure 8-1, updated SYSCWP, PMC, RTC and RSTC.
Debug and Test Features
Updated Figure 15-2.
Deleted section Chip Access Using JTAG Connection.
Updated Product part number and JTAG ID Code value in Boundary JTAG ID Register.
Updated Product Version Number and Debug Port JTAG IDCODE in JTAG-DP Device ID Code Register.
Standard Boot Strategies
Updated Boot Configuration.
Matrix (H64MX/H32MX)
Updated table Peripheral Identifiers.
Master to Slave Access on H32MX: connection between ICM and H32MX removed.
Added note on AESB after table Master to Slave Access on H64MX.
Section "TrustZone Extension to AHB and APB" renamed to TrustZone Technology and reorganized content.
In Principles, renamed ‘Always Non-secure’ to ‘Never Secure’
Special Function Registers (SFR)
Section SFR_OHCIICR: updated SUSPEND_A, SUSPEND_B and SUSPEND_C definitions
Advanced Interrupt Controller (AIC)
Updated Figure 21-8.
Updated Figure in Section Block Diagram; updated Section Interrupt Sources.
Shutdown Controller (SHDWC)
Added information on Write Protection.
Periodic Interval Timer (PIT)
Added information on Write Protection.
Real-time Clock (RTC)
Updated content of section Waveform Generation.
Added information about how to clear bits/fields.
System Controller Write Protection
Section Register Write Protection: updated list of write-protected registers.
Slow Clock Controller (SCKC)
Updated:
Power Management Controller (PMC)
Clock Assignments: removed LCDC row.
Removed content related to the CKGR_UCKR.BIASEN bit in Section Programming Sequence and Section CKGR_UCKR
Updated Section Peripheral and Generic Clock Controller.
Parallel Input/Output Controller (PIO)
Updated “I/O Line Control Logic” figure.
External Memories
Table 34-2: Added note on connecting DDR_DQSN.
AHB Multiport DDR-SDRAM Controller (MPDDRC)
Embedded Characteristics: added “Write Leveling not supported” and added “Low-cost LPDDR1with 2 internal banks” and “Arbitration policies” characteristics
Updated Block Diagram.
DDR2-SDRAM Initialization: added Step 2.
Low-power DDR2-SDRAM Initialization: added Step 2.
DDR3-SDRAM/DDR3L-SDRAM Initialization: added Step 2.
Restored title of Refresh (Autorefresh Command).
Scrambling/Unscrambling Function: MPDDRC_KEY1/2 replaced with KEY1/2.
Added Monitor.
Updated Sequential Mapping DDR-SDRAM Configuration Mapping: 8K Rows, 512/1024 Columns, 8 banks and Interleaved Mapping DDR-SDRAM Configuration Mapping: 8K Rows, 512/1024 Columns, 8 banks.
MPDDRC Mode Register: updated DAI bit description.
MPDDRC Configuration Register: updated UNAL bit description.
MPDDRC Memory Device Register: updated WL, RL3, MANU_ID, REV_ID, TYPE, DENSITY and IO_WIDTH bit descriptions.
MPDDRC Low-power DDR2 Low-power DDR3 and DDR3 Timing Calibration Register: updated RZQI bit description.
MPDDRC I/O Calibration Register: updated CALCODEP and CALCODEN field descriptions.
MPDDRC Read Data Path Register: updated SHIFT_SAMPLING field description.
MPDDRC Monitor Configuration Register: updated REFR_CALIB bit description.
DMA Controller (XDMAC)
Section Basic Definitions: added "Stride" definition; added Data Striding Diagram.
Updated Section XDMAC Software Requirements;Section XDMAC_CC: updated PROT bit description.
Ethernet MAC (GMAC)
MAC Transmit Block: removed reference to non-existing bit HDFC.
GMAC Network Status Register: updated reset value for GMAC_NSR.
USB High Speed Device Port (UDPHS)
Updated Endpoint Configuration and DPRAM Management.
Removed figure Example of DPRAM Allocation and Reorganization.
USB Host High Speed Port (UHPHS)
Updated Section Block Diagram, Section I/O Lines, Section EHCI, and Section OHCI.
Power Management: removed reference to bit BIASEN (UTMI BIAS Enable).
Updated Figure 41-2.
Added Section UTMI Transceivers Sharing.
Section UHPHS_USBCMD: USBCMD reset value set to 0x00080B00 (instead of "0x00080000 or 0x00080B00").
Section UHPHS_PORTSCx: UHPHS_PORTSCx reset value set to 0x00002000 (instead of "0x00002000 or 0x00003000").
Deleted registers UHPHS_INSNREG00 to UHPHS_INSNREG05.
Two-wire Interface (TWIHS)
Table 45-1: START byte support now available. Updated Note 2.
Replaced sections "Master Mode FIFOs" and "Slave Mode FIFOs" by a single Section “FIFOs”.
Section FIFOs, sub-section Overview, the description for FIFO disable/enable has been changed.
Flexible Serial Communication Controller (FLEXCOM)
Section FLEX_US_MR (SPI_MODE): restored CHMODE field and updated CHMODE description.
Section Transmitter Operations: updated Figure Transmitter Status
Section FLEX_SPI_FMR: updated RXRDYM field description
Updated ISO7816 Mode Overview
Section RS485 Mode: updated Figure Example of RTS Drive with Timeguard
TWI Clock Waveform Generator Register: deleted CKSRC description.
Universal Asynchronous Receiver Transmitter (UART)
SectionBlock Diagram: RXD/TXD pins were renamed to URXD/UTXD.
SectionRegister Write Protection: added UART Receiver Time-out Register to the list.
Quad Serial Peripheral Interface (QSPI)
QSPI Bus Clock Modes: updated column “Capture QSCK Edge”.
Secure Digital MultiMedia Card Controller (SDMMC)
SDMMC Preset Value Register: deleted Note from SDMMC_PVRx register description.
SDMMC Maximum Current Capabilities Register: corrected access to Read/Write. Added note on CAPWREN below register table.
SDMMC Capabilities Control Register: updated CAPWREN bit description.
Image Sensor Controller (ISC)
SectionISC_CTRLEN: added bit FUPPRO at index 9 and bit description.
SectionISC_GAM_CTRL: added bit BIPART at index 4 and bit description.
Controller Area Network (MCAN)
Description, Section Embedded Characteristics: added information on ISO non-compliance
Pulse Width Modulation Controller (PWM)
PWM Clock Generator: updated figure.
Secure Fuse Controller (SFC)
Number of maskable Data Registers modified to 8. Number of Data Registers modified to 17.
Modified ACE bit name in Section SFC_IER, Section SFC_IDR, Section SFC_IMR and Section SFC_SR.
Integrity Check Monitor (ICM)
Updated Section Processing Period.
Advanced Encryption Standard (AES)
Section Description: added XTS to supported modes.
Section Operating Modes: added bullet for XTS mode; added bullet for CBC-MAC.
Last Output Data Mode: Added (CBC-MAC) to section title. Added details on CMAC algorithm.
SectionManual Mode: table "Authorized Input Data Registers": updated for XTS algorithm.
Section DMA Mode: table "DMA Data Transfer Type for the Different Operating Modes": updated for XTS algorithm.
IPSEC Padding: added detail on padding length.
SSL Padding: added detail on incremental integer values.
Updated DMA Mode.
Updated If AES_MR.LOD = 1.
Triple Data Encryption Standard (TDES)
Last Output Data Mode (CBC-MAC): added “CBC-MAC” in section title and added second paragraph.
Updated Section DMA Mode and Section TDES_MR.LOD = 1.
Analog-to-Digital Controller (ADC)
ADC Channel Status Register: updated CHx bit description
Updated USCHx field description in ADC Channel Sequence 1 Register and ADC Channel Sequence 2 Register
Electrical Characteristics
In DC Characteristics updated:

- Vhyst parameter

- VDDIODDR

- conditions for VOL and VOH

Updated Section Backup Mode with DDR in Self-Refresh.
Master Clock Waveform Parameters: changed VDDIODDR range.
Corrected references to CKGR_MOR bits and added VIL_XIN and VIH_XIN parameters in XIN Clock Electrical Characteristics.
Updated 12 MHz RC Oscillator Characteristics.
Updated PLLA Characteristics.
Added ADC Bias Current.
Added Pen Detect Characteristics.
Updated Analog Comparator Characteristics.
Two Wire Serial Bus Requirements: corrected definition of TWCK high and low periods.
DDR2-SDRAM System Clock Waveform Parameters: VDDIODDR range changed.
LPDDR1-SDRAM System Clock Waveform Parameters: VDDIODDR range changed.
Section SSC Timings: added SSC14 and SSC15 timings
Schematic Checklist
ICE and JTAG: added note on JTAG boundary scan.
Errata
Removed from data sheet to create separate document, SAMA5D2 Family Silicon Errata and Data Sheet Clarification, document number DS80000803.