71.3 Revision DS60001476H - 03/2022

Note: Microchip is in the process of implementing inclusive language in our documentation. During this update, you may see the old terms and the new terms in our documentation text. We apologize for any confusion.
SectionChanges
GlobalEditorial changes throughout.
System ControllerUpdated Block Diagram.
External MemoriesI/O Lines Usage vs. Operating Mode: updated unit.
CPU System Bus Matrix (CPUMX)

Block Diagram: added.

Description: updated.

Embedded Characteristics: updated.

Remap: updated.

Matrix (H64MX/H32MX)

Table Host to Client Access on H32MX: updated.

Table Peripheral Identifiers:

- updated PMC/PID1, PIT/PID3, WDT/PID4 and RSTC/PID73

- updated Note(3)

Watchdog Timer (WDT)

Block Diagram: updated.

Functional Description: updated.

WDT_CR: updated LOCKMR description.

Reset Controller (RSTC)

Block Diagram: modified.

Embedded Characteristics: updated.

32.768 kHz Crystal Oscillator Failure Detection Reset: added.

Reset State Priorities: updated.

RSTC_SR: updated RSTTYP description.

RSTC_MR: added SCKSW at index 1, and description.

Real-time Clock (RTC)

Embedded Characteristics: updated.

Waveform Generation: updated.

RTC_CALR: updated.

Updated bit descriptions in RTC_CR, RTC_MR, RTC_TIMALR, RTC_CALALR.

Slow Clock Controller (SCKC)

Description: updated.

Block Diagram: updated.

Functional Description: updated.

Clock Generator

12 MHz RC Oscillator Clock Frequency Adjustment: deleted.

Power Management Controller (PMC)

Throughout: SLCK renamed to TD_SLCK.

Figure Main System Bus Clock Controller: updated.

Programmable Clock Controller: updated.

Asynchronous Partial Wake-Up: updated.

Register Summary: offset 0x0110 now ‘reserved’.

Parallel Input/Output Controller (PIO)

General Purpose or Peripheral Function Selection: updated.

Open-Drain Mode: added note.

Input Glitch and Debouncing Filters: updated.

DDR-SDRAM Controller (MPDDRC)

Product Dependencies, Initialization Sequence: added new step in initialization sequences

MPDDRC_CR: updated DIS_DLL and NDQS descriptions.

Static Memory Controller (SMC)

Embedded Characteristics: updated NFC_RAM characteristics.

HSMC_PMECCFG: updated SPAREEN and AUTO bit descriptions.

DMA Controller (XDMAC)
Updated memory-to-memory transfer information in:
LCD Controller (LCDC)

Embedded Characteristics: modified bullets on Output mode.

Window Position, Size, Scaling and Striding Attributes: table title changed to “Window Size” from “YUV Mode and Window Size”.

YUV Frame Buffer Memory Mapping: replaced “interleaved” with “packed” throughout.

Gigabit Ethernet MAC (GMAC)

Embedded Characteristics, Priority Queueing in the DMA: updated.

1588 Timestamp Unit: updated.

Updated table Receive Buffer Descriptor Entry.

Data Paths with Packet Buffers Included: modified figure (GMII becomes PHY TX Interface, PHY RX Interface)

Updated MAC Transmit Block.

Interrupts: modified first sentence.

GMAC_NCR: modified bit descriptions.

GMAC_NCFGR: modified text for DBW and IRXER.

GMAC_TSR: added text for TXGO and HRESP.

GMAC_RBQB, GMAC_TBQB: modified text.

GMAC_RXUDAR, GMAC_TXUDAR: added.

USB Device High Speed Port (UDPHS)

Block Diagram: updated.

UDPHS_CTRL: updated EN_UDPHS bit description

USB Host High Speed Port (UHPHS)

UHPHS_ASYNCLISTADDR: removed sentence referring to non-existing UHPHS_CTRLDSSEGMENT register.

Flexible Serial Communication Controller (FLEXCOM)

Figure 46-2 and Figure 46-3: updated

RS485 Mode: Updated figure Example of RTS Drive with Timeguard and added Note.

Local Loopback Test Mode: added

Data Transfer:

Digital Filter: added.

FLEX_TWI_FILTR: added note.

Serial Peripheral Interface (SPI)

Local Loopback Test Mode: added.

Data Transfer: updated SPI Bus Prototcol Modes and figure titles.

Quad Serial Peripheral Interface (QSPI)

QSPI Block Diagram: modified.

Serial Clock Phase and Polarity: modified.

Table QSPI Bus Clock Modes: modified.

Scrambling/Unscrambling Function: updated.

SPI Local Loopback Test Mode: added.

QSPI_MR: modified SMRM.

QSPI_SCR: modified CPHA, CPOL.

Image Sensor Controller (ISC)

ISC Clock Management: updated.

ISC_CC_GB_OG: renamed field from ROFST to GOFST.

Controller Area Network (MCAN)

Power Management: removed “To achieve these frequencies, PMCGCLK must select the UPLLCK (480 MHz) as source clock and divide by 24,12, or 6.”

Standard Message ID Filter Element: corrected SFT index.

Register Summary: offset 0x08 now ‘reserved’

Timer Counter (TC)

Embedded Characteristics: modified.

Table 53-2: modified.

Added note under Pin List

Timer Counter Clock Assignment: deleted note on TIMER_CLOCK5.

Interrupt Sources: modified.

Clock Selection: modified.

TC_EMR: updated TRIGSRCB description.

Pulse Width Modulation Controller (PWM)

Throughout: updated number of comparison units.

PWM Controller Block Diagram: modified.

Fault Protection: modified.

External Trigger Mode Block Diagram: added.

Cycle-By-Cycle Duty Mode: LED String Control: modified.

Recoverable Fault: added 1 paragraph.

PWM External Trigger Mode: modified and new content added.

Application Example: modified.

Advanced Encryption Standard Bridge (AESB)

Interrupt Sources: modified title and content.

Secure Hash Algorithm (SHA)

Throughout: updated FIPS specification reference

Updated Internal Registers for Initial Hash Value or Expected Hash Result

Manual Mode: modified step 4 & step 8

DMA Mode: added Note

Automatic Padding, SHA_MSR: added note

SHA_CR: updated FIRST bit description

SHA_IDATARx: updated IDATA field description

True Random Number Generator (TRNG)

Figure 62-1: updated.

Analog Comparator Controller (ACC)ACC_WPSR: updated bit descriptions.
Security Module (SECUMOD)

Updated:

Electrical CharacteristicsUpdated:

Example of LSB Computation

Gain and Offset Errors

GMAC Timing Constraints

Schematic ChecklistRemoved from data sheet to create standalone document, SAMA5D2 Hardware Design Considerations.