1.1.1 SAMA7G54-EK Evaluation Kit (EV21H18A)
The SAMA7G54-EK Evaluation Kit is a development kit for evaluating the SAMA7G5 microprocessor (MPU). The SAMA7G5 is based on the Cortex®-A7 and is capable of running at 1 GHz. The evaluation kit includes an on-board embedded debugger. The SAMA7G54-EK board has Macronix Octa SPI flash MX66LM1G45GXDI00.
The SAMA7G54-EK Evaluation Kit is available at Microchip Direct.