1.1.2 SAM9X60-EK Evaluation Kit (DT100126)
The SAM9X60-EK Evaluation Kit is a development kit for evaluating the SAM9X60 microprocessor (MPU). The SAM9X60 is based on the Arm® ARM926EJ-S™ and is capable of running at 600 MHz. The evaluation kit includes an on-board embedded debugger. The SAM9X60-EK board features the Microchip QSPI module SST26VF064B.
Details of the SAM9X60-EK Evaluation Kit are available on the Microchip Website.