1.3 Board Electrical Characteristics
| Parameter | Min | Typical | Max | Units |
|---|---|---|---|---|
Input Voltage | 400 | 800 | 900 | VDC |
Input Current Single-rail operation Parallel/dual-rail operation | — 1.6 3.2 |
— 3.8 7.6 | Arms | |
Output Voltage | 8 | 12 | 16 | VDC |
Output Current Single-rail operation (1) Parallel/dual-rail operation (2) |
— 100 200 |
— 180 360 | ADC | |
Output Power Single-rail operation Parallel/dual-rail operation |
— 1200 2400 |
— 2700 5400 | W | |
Switching Frequency (3) | 100 | kHz | ||
Efficiency at VIN = 800V, VOUT = 12V Nominal, 1200W Continuous operation, 1700W |
— 94.6 94.5 | % | ||
|
Efficiency at VIN = 470V, VOUT = 12.5V Peak, 915W |
— 96.34 | % | ||
Ambient Operating Temperature | -40 | 65 | °C | |
Board size | 310x135x37 | mm | ||
|
Note:
| ||||
The outer dimensions of the board, without the aluminium base plate, are 310 mm x 135 mm x 37 mm.
The control system of the converter includes various protections, as listed in Table 1-4. All protection points and recovery points may have ± 1% accuracy due to hardware, such as resistors and an operational amplifier.