3.5 Phase-Shifted Full-Bridge, Phase-Shifted Leg
PSFB Leg-2 switches completely in ZVS (soft-switching). Figure 3-7 shows the switch node voltage of PSFB Leg-2. The switch node voltage swings completely to VIN even before the high side switch is turned ON. This results in very low switching losses in the phase-shifted leg of PSFB.