5.3.2.13 Set Advertisement Enable Configuration (SC,<0-2>)
Format: SC,<0-2>
This command configures the connectable advertisement and non-connectable/beacon advertisement settings. It expects one single-digit input parameter as described in the table below. The beacon feature enables non-connectable advertisement. The RNBD350 has the ability to advertise connectable advertisement and non-connectable beacon advertisement in a tandem switching manner when the SC,2 is used. Like IB/NB commands, this command will configure the second advertisement set to beacon with legacy advertising. It can have some advanced configurations by the IPE command.
To configure the beacon payload, refer to Set Beacon Data (IB/NB).
| Setting | Connectable Advertisement | Non-Connectable/Beacon Advertisement |
|---|---|---|
| 0 | Enabled | Disabled |
| 1 | Disabled | Enabled |
| 2 | Enabled | Enabled |
| Default: | 0 | |
| Example: | SC,2 | // Enable both the non-connectable beacon and connectable advertisement |
| Response: | AOK | // Success |
Err | // Syntax error or invalid parameter | |
Note: The parameters of the SC command are stored in PDS. The parameters are effective immediately. | ||