5.4.2.6 Set Serial Number
Format: SDS,<text>
This command sets the value of serial number characteristics in the device information service. This command is only effective if the device information service is enabled by command SS.
| Item | Firmware Version 1.0 and Later | Description |
|---|---|---|
| Default: | N/A | |
| Example: | SDS,12345678 | — |
| Response: | AOK | Success |
Err | Device information service not enabled Syntax error, invalid parameter | |
Note: The PDS stores the parameter and is effective immediately without reboot. | ||