5.4.2.2 Set Hardware Version

Format: SDH,<text>

This command sets the value of the hardware revision characteristics in the device information service. This command is only effective if the device information service is enabled by command SS.

ItemFirmware Version 1.0 and LaterDescription
Default:Current hardware version
Example:SDH,2.1
Response:AOKSuccess
Err

Device information service not enabled

Syntax error, invalid parameter

Note: The PDS stores the parameter and is effective immediately without reboot.