5.4.2.4 Set Manufacturer Name
Format: SDN,<text>
This command sets the manufacturer name characteristics in the device information service. This command is only effective if the device information service is enabled by command SS.
| Item | Firmware Version 1.0 and Later | Description |
|---|---|---|
| Default: | Microchip | |
| Example: | SDN,Microchip | — |
| Response: | AOK | Success |
Err | Device information service not enabled Syntax error, invalid parameter | |
Note: The PDS stores the parameter and is effective immediately without reboot. | ||