3.1 Wall Installation
The PDS-204GCO/AC unit can be mounted on a wall or a bench (all kinds of flat surfaces like wood, brick, concrete, and so on) using the mounting holes.
Fasten the PDS-204GCO/AC using four screws, as shown in the following figure.