3.2 Pole Mounting Installation
The following table lists the kit details supplied with the product.
| Item Description | Quantity |
|---|---|
| Pole bracket | 2 |
| Worm screw clamps | 2 |
| SCREW M5X18 | 4 |
For pole mounting installation, perform the following steps:
Attach the pole bracket to the switch using the four pan head screws and tighten the pan head screws to 1.1 Nm.
Figure 3-2. Assemble Brackets 
Install the unit with DATA IN and DATA & PWR OUT ports facing down, see the following figures.
Note: Dimensions of the support Pole diameter: 60 mm to 200 mm (2.5 inches to 8 inches).Table 3-2. Installation of Units on Pole