1.3.5 MPLAB Data Visualizer
MPLAB Data Visualizer is a free debugging tool that graphically displays run-time variables in an embedded application.
| MPLAB X IDE | MPLAB Tools for VS Code |
|---|---|
|
To launch the MPLAB Data Visualizer, click the MPLAB DV icon on the toolbar. |
To launch MPLAB Data Visualizer, use the command palette and type
Refer to this video for a quick tutorial in VS Code: Dev Tool Bits | Dive into the Details with MPLAB® Data Visualizer in VS Code®. |