In the following code examples, value
of the fractional baud rate is calculated in the
calculate_fractional_baud_value () function. In order to
implement the fractional baud rate configuration, the register (US_CR, US_BRGR)
operations are done in the ext_usart_init () function.Figure 5-43. Implementation of Fraction
Baud Rate Configuration
Add the remaining code, see Step 4 in
the Application Logic.Figure 5-44. Host SideFigure 5-45. Client Side
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.