4.2.4 PIOD Pin Description
| Pad No. | Power Rail | I/O Type | Primary | Alternate | PIO Peripheral | Reset State (Signal, Dir, PU, PD, HiZ, ST) | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Signal | Dir | Signal | Dir | Func | Signal | Dir | IO Set | ||||
| 121(2) | VDDIN_3V3 | GPIO_CLK | PD0 | I/O | – | – | A | LCDPCK | O | 2 | PIO, I, PU, ST |
| B | FLEXCOM4_IO4 | O | 1 | ||||||||
| C | UTXD3 | O | 2 | ||||||||
| F | A23 | O | 2 | ||||||||
| 113(2) | VDDIN_3V3 | GPIO | PD1 | I/O | – | – | A | LCDDEN | O | 2 | PIO, I, PU, ST |
| F | A24 | O | 2 | ||||||||
| 23(2), (3) | VDDIN_3V3 | GPIO_CLK | PD2 | I/O | – | – | A | URXD1 | I | 1 | PIO, I, PU, ST |
| F | A25 | O | 2 | ||||||||
| 24(2), (3) | VDDIN_3V3 | GPIO_AD | PD3 | I/O | PTCROW0 | – | A | UTXD1 | O | 1 | PIO, I, PU, ST |
| B | FIQ | I | 2 | ||||||||
| F | NWAIT | I | 2 | ||||||||
| 27(2), (3) | VDDIN_3V3 | GPIO_AD | PD4 | I/O | PTCROW1 | – | A | TWD1 | I/O | 2 | PIO, I, PU, ST |
| B | URXD2 | I | 1 | ||||||||
| F | NCS0 | O | 2 | ||||||||
| 21(2), (3) | VDDIN_3V3 | GPIO_AD | PD5 | I/O | PTCROW2 | – | A | TWCK1 | I/O | 2 | PIO, I, PU, ST |
| B | UTXD2 | O | 1 | ||||||||
| F | NCS1 | O | 2 | ||||||||
| 22(2), (3) | VDDIN_3V3 | GPIO_AD | PD6 | I/O | PTCROW3 | – | B | PCK1 | O | 1 | PIO, I, PU, ST |
| F | NCS2 | O | 2 | ||||||||
| 25(2), (3) | VDDIN_3V3 | GPIO_AD | PD7 | I/O | PTCROW4 | – | F | NWR1/NBS1 | O | 2 | PIO, I, PU, ST |
| 28(2), (3) | VDDIN_3V3 | GPIO_AD | PD8 | I/O | PTCROW5 | – | F | NANDRDY | I | 2 | PIO, I, PU, ST |
| N/A(1) | VDDIN_3V3 | GPIO_AD | PD9 | I/O | – | – | D | GTXCK | O | 2 | PIO, I, PU, ST |
| N/A(1) | VDDIN_3V3 | GPIO_AD | PD10 | I/O | – | – | D | GTXEN | O | 2 | PIO, I, PU, ST |
| N/A(1) | VDDIN_3V3 | GPIO_AD | PD11 | I/O | – | – | D | GRXDV | I | 2 | PIO, I, PU, ST |
| N/A(1) | VDDIN_3V3 | GPIO_AD | PD12 | I/O | – | – | D | GRXER | I | 2 | PIO, I, PU, ST |
| N/A(1) | VDDIN_3V3 | GPIO_AD | PD13 | I/O | – | – | D | GRX0 | I | 2 | PIO, I, PU, ST |
| N/A(1) | VDDIN_3V3 | GPIO_AD | PD14 | I/O | – | – | D | GRX1 | I | 2 | PIO, I, PU, ST |
| N/A(1) | VDDIN_3V3 | GPIO_AD | PD15 | I/O | – | – | D | GTX0 | O | 2 | PIO, I, PU, ST |
| N/A(1) | VDDIN_3V3 | GPIO_AD | PD16 | I/O | – | – | D | GTX1 | O | 2 | PIO, I, PU, ST |
| N/A(1) | VDDIN_3V3 | GPIO_AD | PD17 | I/O | – | – | D | GMDC | O | 2 | PIO, I, PU, ST |
| N/A(1) | VDDIN_3V3 | GPIO_AD | PD18 | I/O | – | – | D | GMDIO | I/O | 2 | PIO, I, PU, ST |
| 58(3) | VDDIN_3V3 | GPIO_AD | PD19 | I/O | AD0 | – | A | PCK0 | O | 1 | PIO, I, PU, ST |
| B | TWD1 | I/O | 3 | ||||||||
| C | URXD2 | I | 3 | ||||||||
| 57(3) | VDDIN_3V3 | GPIO_AD | PD20 | I/O | AD1 | – | A | TIOA2 | I/O | 3 | PIO, I, PU, ST |
| B | TWCK1 | I/O | 3 | ||||||||
| C | UTXD2 | O | 3 | ||||||||
| 19(1, 4) | VDDIN_3V3 | GPIO_AD | PD21 | I/O | – | – | B | TWD0 | I/O | 4 | PIO, I, PU, ST |
| 20(1, 4) | VDDIN_3V3 | GPIO_AD | PD22 | I/O | – | – | B | TWCK0 | I/O | 4 | PIO, I, PU, ST |
| 30(3) | VDDIN_3V3 | GPIO_AD | PD23 | I/O | AD4 | – | A | URXD2 | I | 2 | PIO, I, PU, ST |
| 29(3) | VDDIN_3V3 | GPIO_AD | PD24 | I/O | AD5 | – | A | UTXD2 | O | 2 | PIO, I, PU, ST |
| 110 | VDDIN_3V3 | GPIO_AD | PD25 | I/O | AD6 | – | A | SPI1_SPCK | O | 3 | PIO, I, PU, ST |
| 34 | VDDIN_3V3 | GPIO_AD | PD26 | I/O | AD7 | – | A | SPI1_MOSI | I/O | 3 | PIO, I, PU, ST |
| C | FLEXCOM2_IO0 | I/O | 2 | ||||||||
| 53 | VDDIN_3V3 | GPIO_AD | PD27 | I/O | AD8 | – | A | SPI1_MISO | I/O | 3 | PIO, I, PU, ST |
| B | TCK | I | 3 | ||||||||
| C | FLEXCOM2_IO1 | I/O | 2 | ||||||||
| 51 | VDDIN_3V3 | GPIO_AD | PD28 | I/O | AD9 | – | A | SPI1_NPCS0 | I/O | 3 | PIO, I, PU, ST |
| B | TDI | I | 3 | ||||||||
| C | FLEXCOM2_IO2 | I/O | 2 | ||||||||
| 52(2) | VDDIN_3V3 | GPIO_AD | PD29 | I/O | AD10 | – | A | SPI1_NPCS1 | O | 3 | PIO, I, PU, ST |
| B | TDO | O | 3 | ||||||||
| C | FLEXCOM2_IO3 | O | 2 | ||||||||
| D | TIOA3 | I/O | 3 | ||||||||
| 54(2) | VDDIN_3V3 | GPIO_AD | PD30 | I/O | AD11 | – | A | SPI1_NPCS2 | O | 3 | PIO, I, PU, ST |
| B | TMS | I | 3 | ||||||||
| C | FLEXCOM2_IO4 | O | 2 | ||||||||
| D | TIOB3 | I/O | 3 | ||||||||
| N/A(1) | VDDIN_3V3 | GPIO_AD | PD31 | I/O | – | – | C | IRQ | I | 4 | PIO, I, PU, ST |
Note:
- Fixed feature due to the SOM internal connection.
- Limited feature compared to SAMA5D2 due to the SOM internal use of specific functionality, for example, QSPI, GMAC.
- Limited feature compared to SAMA5D2 due to the use of a part of the functionality for other features in the SOM, for example, GMAC, ISC, Flexcom, etc.
- Signal is internally pulled up with a 2.2 kΩ resistor.